<?xml version="1.0" encoding="utf-8"?>
<!DOCTYPE eagle SYSTEM "eagle.dtd">
<eagle version="6.2">
<drawing>
<settings>
<setting alwaysvectorfont="no"/>
<setting verticaltext="up"/>
</settings>
<grid distance="0.003125" unitdist="mic" unit="mm" style="lines" multiple="1" display="yes" altdistance="0.003125" altunitdist="mic" altunit="mm"/>
<layers>
<layer number="1" name="Top" color="4" fill="1" visible="yes" active="yes"/>
<layer number="16" name="Bottom" color="1" fill="1" visible="yes" active="yes"/>
<layer number="17" name="Pads" color="2" fill="1" visible="yes" active="yes"/>
<layer number="18" name="Vias" color="2" fill="1" visible="no" active="yes"/>
<layer number="19" name="Unrouted" color="6" fill="1" visible="no" active="yes"/>
<layer number="20" name="Dimension" color="15" fill="1" visible="yes" active="yes"/>
<layer number="21" name="tPlace" color="7" fill="1" visible="yes" active="yes"/>
<layer number="22" name="bPlace" color="7" fill="1" visible="no" active="yes"/>
<layer number="23" name="tOrigins" color="15" fill="1" visible="yes" active="yes"/>
<layer number="24" name="bOrigins" color="15" fill="1" visible="no" active="yes"/>
<layer number="25" name="tNames" color="7" fill="1" visible="yes" active="yes"/>
<layer number="26" name="bNames" color="7" fill="1" visible="no" active="yes"/>
<layer number="27" name="tValues" color="7" fill="1" visible="yes" active="yes"/>
<layer number="28" name="bValues" color="7" fill="1" visible="no" active="yes"/>
<layer number="29" name="tStop" color="7" fill="3" visible="no" active="yes"/>
<layer number="30" name="bStop" color="7" fill="6" visible="no" active="yes"/>
<layer number="31" name="tCream" color="7" fill="4" visible="no" active="yes"/>
<layer number="32" name="bCream" color="7" fill="5" visible="no" active="yes"/>
<layer number="33" name="tFinish" color="6" fill="3" visible="no" active="yes"/>
<layer number="34" name="bFinish" color="6" fill="6" visible="no" active="yes"/>
<layer number="35" name="tGlue" color="7" fill="4" visible="no" active="yes"/>
<layer number="36" name="bGlue" color="7" fill="5" visible="no" active="yes"/>
<layer number="37" name="tTest" color="7" fill="1" visible="no" active="yes"/>
<layer number="38" name="bTest" color="7" fill="1" visible="no" active="yes"/>
<layer number="39" name="tKeepout" color="4" fill="11" visible="no" active="yes"/>
<layer number="40" name="bKeepout" color="1" fill="11" visible="no" active="yes"/>
<layer number="41" name="tRestrict" color="4" fill="10" visible="no" active="yes"/>
<layer number="42" name="bRestrict" color="1" fill="10" visible="no" active="yes"/>
<layer number="43" name="vRestrict" color="2" fill="10" visible="no" active="yes"/>
<layer number="44" name="Drills" color="7" fill="1" visible="no" active="yes"/>
<layer number="45" name="Holes" color="7" fill="1" visible="yes" active="yes"/>
<layer number="46" name="Milling" color="3" fill="1" visible="yes" active="yes"/>
<layer number="47" name="Measures" color="7" fill="1" visible="no" active="yes"/>
<layer number="48" name="Document" color="7" fill="1" visible="no" active="yes"/>
<layer number="49" name="Reference" color="7" fill="1" visible="no" active="yes"/>
<layer number="51" name="tDocu" color="7" fill="1" visible="yes" active="yes"/>
<layer number="52" name="bDocu" color="7" fill="1" visible="no" active="yes"/>
<layer number="91" name="Nets" color="2" fill="1" visible="yes" active="yes"/>
<layer number="92" name="Busses" color="1" fill="1" visible="yes" active="yes"/>
<layer number="93" name="Pins" color="2" fill="1" visible="yes" active="yes"/>
<layer number="94" name="Symbols" color="4" fill="1" visible="yes" active="yes"/>
<layer number="95" name="Names" color="7" fill="1" visible="yes" active="yes"/>
<layer number="96" name="Values" color="7" fill="1" visible="yes" active="yes"/>
<layer number="97" name="Info" color="7" fill="1" visible="yes" active="yes"/>
<layer number="98" name="Guide" color="6" fill="1" visible="yes" active="yes"/>
<layer number="4" name="Route4" color="1" fill="4" visible="no" active="no"/>
<layer number="5" name="Route5" color="4" fill="4" visible="no" active="no"/>
<layer number="6" name="Route6" color="1" fill="8" visible="no" active="no"/>
<layer number="7" name="Route7" color="4" fill="8" visible="no" active="no"/>
<layer number="8" name="Route8" color="1" fill="2" visible="no" active="no"/>
<layer number="9" name="Route9" color="4" fill="2" visible="no" active="no"/>
<layer number="10" name="Route10" color="1" fill="7" visible="no" active="no"/>
<layer number="11" name="Route11" color="4" fill="7" visible="no" active="no"/>
<layer number="12" name="Route12" color="1" fill="5" visible="no" active="no"/>
<layer number="13" name="Route13" color="4" fill="5" visible="no" active="no"/>
<layer number="14" name="Route14" color="1" fill="6" visible="no" active="no"/>
<layer number="15" name="Route15" color="4" fill="6" visible="no" active="no"/>
<layer number="2" name="Route2" color="1" fill="3" visible="no" active="no"/>
<layer number="3" name="Route3" color="4" fill="3" visible="no" active="no"/>
</layers>
<library>
<description>&lt;b&gt;Connectors from LEMO&lt;/b&gt;&lt;p&gt;
&lt;author&gt;info@lemo.com&lt;/author&gt;</description>
<packages>
<package name="HEW.5M.114.XLNP">
<description>&lt;b&gt;LEMO Connector&lt;/b&gt;&lt;p&gt;
Source: http://www.lemo.com/catalog/ROW/UK_English/M_series.pdf</description><text x="0" y="-22" size="1.27" layer="27">&gt;VALUE</text> 
<text x="0" y="21.13" size="1.27" layer="25">&gt;NAME</text>
<circle x="0" y="0" radius="19" width="0.2" layer="21"/>
<wire x1="-0.8" y1="19.45" x2="0.8" y2="19.45" width="0.2" layer="21"/>
<circle x="0" y="0" radius="20.5" width="0.1" layer="21"/>
<text x="-2.022" y="10.831" size="0.8" layer="21">1</text>
<text x="-3.799" y="10.517" size="0.8" layer="21">2</text>
<text x="-5.494" y="9.9" size="0.8" layer="21">3</text>
<text x="-7.057" y="8.998" size="0.8" layer="21">4</text>
<text x="-8.439" y="7.839" size="0.8" layer="21">5</text>
<text x="-9.598" y="6.457" size="0.8" layer="21">6</text>
<text x="-10.5" y="4.894" size="0.8" layer="21">7</text>
<text x="-11.117" y="3.199" size="0.8" layer="21">8</text>
<text x="-11.431" y="1.422" size="0.8" layer="21">9</text>
<text x="-12.081" y="-2.222" size="0.8" layer="21">10</text>
<text x="-11.767" y="-3.999" size="0.8" layer="21">11</text>
<text x="-11.15" y="-5.694" size="0.8" layer="21">12</text>
<text x="-10.248" y="-7.257" size="0.8" layer="21">13</text>
<text x="-9.089" y="-8.639" size="0.8" layer="21">14</text>
<text x="-7.707" y="-9.798" size="0.8" layer="21">15</text>
<text x="-6.144" y="-10.7" size="0.8" layer="21">16</text>
<text x="-4.449" y="-11.317" size="0.8" layer="21">17</text>
<text x="-2.672" y="-11.631" size="0.8" layer="21">18</text>
<text x="1.422" y="-11.631" size="0.8" layer="21">19</text>
<text x="3.199" y="-11.317" size="0.8" layer="21">20</text>
<text x="4.894" y="-10.7" size="0.8" layer="21">21</text>
<text x="6.457" y="-9.798" size="0.8" layer="21">22</text>
<text x="7.839" y="-8.639" size="0.8" layer="21">23</text>
<text x="8.998" y="-7.257" size="0.8" layer="21">24</text>
<text x="9.9" y="-5.694" size="0.8" layer="21">25</text>
<text x="10.517" y="-3.999" size="0.8" layer="21">26</text>
<text x="10.831" y="-2.222" size="0.8" layer="21">27</text>
<text x="10.831" y="1.422" size="0.8" layer="21">28</text>
<text x="10.517" y="3.199" size="0.8" layer="21">29</text>
<text x="9.9" y="4.894" size="0.8" layer="21">30</text>
<text x="8.998" y="6.457" size="0.8" layer="21">31</text>
<text x="7.839" y="7.839" size="0.8" layer="21">32</text>
<text x="6.457" y="8.998" size="0.8" layer="21">33</text>
<text x="4.894" y="9.9" size="0.8" layer="21">34</text>
<text x="3.199" y="10.517" size="0.8" layer="21">35</text>
<text x="1.422" y="10.831" size="0.8" layer="21">36</text>
<pad name="1" x="-0.902" y="10.311" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="2" x="-2.679" y="9.997" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="3" x="-4.374" y="9.38" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="4" x="-5.937" y="8.478" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="5" x="-7.319" y="7.319" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="6" x="-8.478" y="5.937" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="7" x="-9.38" y="4.374" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="8" x="-9.997" y="2.679" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="9" x="-10.311" y="0.902" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="10" x="-10.311" y="-0.902" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="11" x="-9.997" y="-2.679" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="12" x="-9.38" y="-4.374" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="13" x="-8.478" y="-5.937" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="14" x="-7.319" y="-7.319" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="15" x="-5.937" y="-8.478" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="16" x="-4.374" y="-9.38" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="17" x="-2.679" y="-9.997" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="18" x="-0.902" y="-10.311" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="19" x="0.902" y="-10.311" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="20" x="2.679" y="-9.997" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="21" x="4.374" y="-9.38" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="22" x="5.937" y="-8.478" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="23" x="7.319" y="-7.319" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="24" x="8.478" y="-5.937" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="25" x="9.38" y="-4.374" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="26" x="9.997" y="-2.679" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="27" x="10.311" y="-0.902" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="28" x="10.311" y="0.902" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="29" x="9.997" y="2.679" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="30" x="9.38" y="4.374" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="31" x="8.478" y="5.937" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="32" x="7.319" y="7.319" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="33" x="5.937" y="8.478" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="34" x="4.374" y="9.38" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="35" x="2.679" y="9.997" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="36" x="0.902" y="10.311" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="37" x="-0.924" y="8.5" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="38" x="-2.73" y="8.102" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="39" x="-4.408" y="7.326" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="40" x="-5.88" y="6.207" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="41" x="-7.077" y="4.798" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="42" x="-7.943" y="3.165" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="43" x="-8.437" y="1.383" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="44" x="-8.537" y="-0.463" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="45" x="-8.238" y="-2.287" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="46" x="-7.554" y="-4.005" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="47" x="-6.516" y="-5.535" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="48" x="-5.174" y="-6.807" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="49" x="-3.59" y="-7.76" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="50" x="-1.838" y="-8.35" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="51" x="0" y="-8.55" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="52" x="1.838" y="-8.35" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="53" x="3.59" y="-7.76" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="54" x="5.174" y="-6.807" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="55" x="6.516" y="-5.535" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="56" x="7.554" y="-4.005" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="57" x="8.238" y="-2.287" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="58" x="8.537" y="-0.463" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="59" x="8.437" y="1.383" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="60" x="7.943" y="3.165" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="61" x="7.077" y="4.798" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="62" x="5.88" y="6.207" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="63" x="4.408" y="7.326" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="64" x="2.73" y="8.102" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="65" x="0.924" y="8.5" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="66" x="-0.961" y="6.681" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="67" x="-2.804" y="6.14" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="68" x="-4.42" y="5.101" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="69" x="-5.678" y="3.649" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="70" x="-6.477" y="1.902" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="71" x="-6.75" y="0" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="72" x="-6.477" y="-1.902" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="73" x="-5.678" y="-3.649" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="74" x="-4.42" y="-5.101" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="75" x="-2.804" y="-6.14" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="76" x="-0.961" y="-6.681" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="77" x="0.961" y="-6.681" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="78" x="2.804" y="-6.14" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="79" x="4.42" y="-5.101" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="80" x="5.678" y="-3.649" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="81" x="6.477" y="-1.902" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="82" x="6.75" y="0" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="83" x="6.477" y="1.902" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="84" x="5.678" y="3.649" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="85" x="4.42" y="5.101" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="86" x="2.804" y="6.14" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="87" x="0.961" y="6.681" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="88" x="-1.029" y="4.842" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="89" x="-2.91" y="4.005" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="90" x="-4.287" y="2.475" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="91" x="-4.923" y="0.517" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="92" x="-4.708" y="-1.53" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="93" x="-3.679" y="-3.312" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="94" x="-2.013" y="-4.522" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="95" x="0" y="-4.95" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="96" x="2.013" y="-4.522" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="97" x="3.679" y="-3.312" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="98" x="4.708" y="-1.53" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="99" x="4.923" y="0.517" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="100" x="4.287" y="2.475" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="101" x="2.91" y="4.005" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="102" x="1.029" y="4.842" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="103" x="-1.077" y="2.96" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="104" x="-2.728" y="1.575" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="105" x="-3.102" y="-0.547" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="106" x="-2.025" y="-2.413" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="107" x="0" y="-3.15" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="108" x="2.025" y="-2.413" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="109" x="3.102" y="-0.547" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="110" x="2.728" y="1.575" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="111" x="1.077" y="2.96" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="112" x="0" y="1.35" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="113" x="-1.169" y="-0.675" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="114" x="1.169" y="-0.675" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="116" x="-10.35" y="-10.35" drill="1" diameter="1.5" rot ="R120"/>
<pad name="117" x="10.35" y="-10.35" drill="1" diameter="1.5" rot ="R120"/>
<pad name="118" x="10.35" y="10.35" drill="1" diameter="1.5" rot ="R120"/>
<pad name="119" x="-10.35" y="10.35" drill="1" diameter="1.5" rot ="R120"/>

</package>
</packages>
<symbols>
<symbol name="P114">
<pin name="1" x="-5.08" y="0" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="2" x="-5.08" y="-2.54" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="3" x="-5.08" y="-5.08" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="4" x="-5.08" y="-7.62" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="5" x="-5.08" y="-10.16" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="6" x="-5.08" y="-12.7" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="7" x="-5.08" y="-15.24" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="8" x="-5.08" y="-17.78" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="9" x="-5.08" y="-20.32" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="10" x="-5.08" y="-22.86" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="11" x="-5.08" y="-25.4" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="12" x="-5.08" y="-27.94" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="13" x="-5.08" y="-30.48" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="14" x="-5.08" y="-33.02" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="15" x="-5.08" y="-35.56" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="16" x="-5.08" y="-38.1" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="17" x="-5.08" y="-40.64" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="18" x="-5.08" y="-43.18" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="19" x="-5.08" y="-45.72" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="20" x="-5.08" y="-48.26" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="21" x="-5.08" y="-50.8" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="22" x="-5.08" y="-53.34" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="23" x="-5.08" y="-55.88" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="24" x="-5.08" y="-58.42" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="25" x="-5.08" y="-60.96" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="26" x="-5.08" y="-63.5" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="27" x="-5.08" y="-66.04" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="28" x="-5.08" y="-68.58" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="29" x="-5.08" y="-71.12" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="30" x="-5.08" y="-73.66" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="31" x="-5.08" y="-76.2" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="32" x="-5.08" y="-78.74" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="33" x="-5.08" y="-81.28" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="34" x="-5.08" y="-83.82" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="35" x="-5.08" y="-86.36" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="36" x="-5.08" y="-88.9" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="37" x="-5.08" y="-91.44" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="38" x="-5.08" y="-93.98" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="39" x="-5.08" y="-96.52" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="40" x="-5.08" y="-99.06" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="41" x="-5.08" y="-101.6" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="42" x="-5.08" y="-104.14" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="43" x="-5.08" y="-106.68" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="44" x="-5.08" y="-109.22" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="45" x="-5.08" y="-111.76" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="46" x="-5.08" y="-114.3" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="47" x="-5.08" y="-116.84" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="48" x="-5.08" y="-119.38" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="49" x="-5.08" y="-121.92" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="50" x="-5.08" y="-124.46" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="51" x="-5.08" y="-127" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="52" x="-5.08" y="-129.54" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="53" x="-5.08" y="-132.08" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="54" x="-5.08" y="-134.62" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="55" x="-5.08" y="-137.16" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="56" x="-5.08" y="-139.7" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="57" x="-5.08" y="-142.24" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="58" x="-5.08" y="-144.78" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="59" x="-5.08" y="-147.32" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="60" x="-5.08" y="-149.86" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="61" x="-5.08" y="-152.4" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="62" x="-5.08" y="-154.94" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="63" x="-5.08" y="-157.48" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="64" x="-5.08" y="-160.02" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="65" x="-5.08" y="-162.56" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="66" x="-5.08" y="-165.1" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="67" x="-5.08" y="-167.64" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="68" x="-5.08" y="-170.18" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="69" x="-5.08" y="-172.72" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="70" x="-5.08" y="-175.26" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="71" x="-5.08" y="-177.8" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="72" x="-5.08" y="-180.34" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="73" x="-5.08" y="-182.88" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="74" x="-5.08" y="-185.42" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="75" x="-5.08" y="-187.96" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="76" x="-5.08" y="-190.5" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="77" x="-5.08" y="-193.04" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="78" x="-5.08" y="-195.58" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="79" x="-5.08" y="-198.12" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="80" x="-5.08" y="-200.66" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="81" x="-5.08" y="-203.2" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="82" x="-5.08" y="-205.74" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="83" x="-5.08" y="-208.28" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="84" x="-5.08" y="-210.82" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="85" x="-5.08" y="-213.36" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="86" x="-5.08" y="-215.9" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="87" x="-5.08" y="-218.44" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="88" x="-5.08" y="-220.98" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="89" x="-5.08" y="-223.52" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="90" x="-5.08" y="-226.06" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="91" x="-5.08" y="-228.6" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="92" x="-5.08" y="-231.14" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="93" x="-5.08" y="-233.68" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="94" x="-5.08" y="-236.22" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="95" x="-5.08" y="-238.76" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="96" x="-5.08" y="-241.3" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="97" x="-5.08" y="-243.84" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="98" x="-5.08" y="-246.38" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="99" x="-5.08" y="-248.92" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="100" x="-5.08" y="-251.46" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="101" x="-5.08" y="-254" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="102" x="-5.08" y="-256.54" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="103" x="-5.08" y="-259.08" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="104" x="-5.08" y="-261.62" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="105" x="-5.08" y="-264.16" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="106" x="-5.08" y="-266.7" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="107" x="-5.08" y="-269.24" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="108" x="-5.08" y="-271.78" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="109" x="-5.08" y="-274.32" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="110" x="-5.08" y="-276.86" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="111" x="-5.08" y="-279.4" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="112" x="-5.08" y="-281.94" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="113" x="-5.08" y="-284.48" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="114" x="-5.08" y="-287.02" visible="pin" length="short" direction="pas" swaplevel="1"/><wire x1="-2.54" y1="2.54" x2="-2.54" y2="-289.56" width="0.254" layer="94"/>
<wire x1="-2.54" y1="-289.56" x2="2.54" y2="-289.56" width="0.254" layer="94"/> 
<wire x1="2.54" y1="-289.56" x2="2.54" y2="2.54" width="0.254" layer="94"/> 
<wire x1="2.54" y1="2.54" x2="-2.54" y2="2.54" width="0.254" layer="94"/><text x="-2.54" y="3" size="1.778" layer="95">&gt;Name</text>
<text x="-2.54" y="-291.7" size="1.778" layer="96">&gt;Value</text></symbol>
</symbols>
<devicesets>
<deviceset name="HEW.5M.114.XLNP" prefix="X">
<description>&lt;b&gt;LEMO Connector&lt;/b&gt;&lt;p&gt;
&lt;br&gt;114 pin&lt;br&gt;HEW.5M.114.XLNP&lt;br&gt; 
Fixed receptacle, nut fixing, watertight with straight contact for printed circuit, Female Contact&lt;br&gt;Drawing Rev. 00&lt;br&gt;Source: http://www.lemo.com/catalog/ROW/UK_English/M_series.pdf</description>
<gates>
<gate name="G$1" symbol="P114" x="0" y="0" swaplevel="1"/>
</gates>
<devices>
<device name="" package="HEW.5M.114.XLNP">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
<connect gate="G$1" pin="3" pad="3"/>
<connect gate="G$1" pin="4" pad="4"/>
<connect gate="G$1" pin="5" pad="5"/>
<connect gate="G$1" pin="6" pad="6"/>
<connect gate="G$1" pin="7" pad="7"/>
<connect gate="G$1" pin="8" pad="8"/>
<connect gate="G$1" pin="9" pad="9"/>
<connect gate="G$1" pin="10" pad="10"/>
<connect gate="G$1" pin="11" pad="11"/>
<connect gate="G$1" pin="12" pad="12"/>
<connect gate="G$1" pin="13" pad="13"/>
<connect gate="G$1" pin="14" pad="14"/>
<connect gate="G$1" pin="15" pad="15"/>
<connect gate="G$1" pin="16" pad="16"/>
<connect gate="G$1" pin="17" pad="17"/>
<connect gate="G$1" pin="18" pad="18"/>
<connect gate="G$1" pin="19" pad="19"/>
<connect gate="G$1" pin="20" pad="20"/>
<connect gate="G$1" pin="21" pad="21"/>
<connect gate="G$1" pin="22" pad="22"/>
<connect gate="G$1" pin="23" pad="23"/>
<connect gate="G$1" pin="24" pad="24"/>
<connect gate="G$1" pin="25" pad="25"/>
<connect gate="G$1" pin="26" pad="26"/>
<connect gate="G$1" pin="27" pad="27"/>
<connect gate="G$1" pin="28" pad="28"/>
<connect gate="G$1" pin="29" pad="29"/>
<connect gate="G$1" pin="30" pad="30"/>
<connect gate="G$1" pin="31" pad="31"/>
<connect gate="G$1" pin="32" pad="32"/>
<connect gate="G$1" pin="33" pad="33"/>
<connect gate="G$1" pin="34" pad="34"/>
<connect gate="G$1" pin="35" pad="35"/>
<connect gate="G$1" pin="36" pad="36"/>
<connect gate="G$1" pin="37" pad="37"/>
<connect gate="G$1" pin="38" pad="38"/>
<connect gate="G$1" pin="39" pad="39"/>
<connect gate="G$1" pin="40" pad="40"/>
<connect gate="G$1" pin="41" pad="41"/>
<connect gate="G$1" pin="42" pad="42"/>
<connect gate="G$1" pin="43" pad="43"/>
<connect gate="G$1" pin="44" pad="44"/>
<connect gate="G$1" pin="45" pad="45"/>
<connect gate="G$1" pin="46" pad="46"/>
<connect gate="G$1" pin="47" pad="47"/>
<connect gate="G$1" pin="48" pad="48"/>
<connect gate="G$1" pin="49" pad="49"/>
<connect gate="G$1" pin="50" pad="50"/>
<connect gate="G$1" pin="51" pad="51"/>
<connect gate="G$1" pin="52" pad="52"/>
<connect gate="G$1" pin="53" pad="53"/>
<connect gate="G$1" pin="54" pad="54"/>
<connect gate="G$1" pin="55" pad="55"/>
<connect gate="G$1" pin="56" pad="56"/>
<connect gate="G$1" pin="57" pad="57"/>
<connect gate="G$1" pin="58" pad="58"/>
<connect gate="G$1" pin="59" pad="59"/>
<connect gate="G$1" pin="60" pad="60"/>
<connect gate="G$1" pin="61" pad="61"/>
<connect gate="G$1" pin="62" pad="62"/>
<connect gate="G$1" pin="63" pad="63"/>
<connect gate="G$1" pin="64" pad="64"/>
<connect gate="G$1" pin="65" pad="65"/>
<connect gate="G$1" pin="66" pad="66"/>
<connect gate="G$1" pin="67" pad="67"/>
<connect gate="G$1" pin="68" pad="68"/>
<connect gate="G$1" pin="69" pad="69"/>
<connect gate="G$1" pin="70" pad="70"/>
<connect gate="G$1" pin="71" pad="71"/>
<connect gate="G$1" pin="72" pad="72"/>
<connect gate="G$1" pin="73" pad="73"/>
<connect gate="G$1" pin="74" pad="74"/>
<connect gate="G$1" pin="75" pad="75"/>
<connect gate="G$1" pin="76" pad="76"/>
<connect gate="G$1" pin="77" pad="77"/>
<connect gate="G$1" pin="78" pad="78"/>
<connect gate="G$1" pin="79" pad="79"/>
<connect gate="G$1" pin="80" pad="80"/>
<connect gate="G$1" pin="81" pad="81"/>
<connect gate="G$1" pin="82" pad="82"/>
<connect gate="G$1" pin="83" pad="83"/>
<connect gate="G$1" pin="84" pad="84"/>
<connect gate="G$1" pin="85" pad="85"/>
<connect gate="G$1" pin="86" pad="86"/>
<connect gate="G$1" pin="87" pad="87"/>
<connect gate="G$1" pin="88" pad="88"/>
<connect gate="G$1" pin="89" pad="89"/>
<connect gate="G$1" pin="90" pad="90"/>
<connect gate="G$1" pin="91" pad="91"/>
<connect gate="G$1" pin="92" pad="92"/>
<connect gate="G$1" pin="93" pad="93"/>
<connect gate="G$1" pin="94" pad="94"/>
<connect gate="G$1" pin="95" pad="95"/>
<connect gate="G$1" pin="96" pad="96"/>
<connect gate="G$1" pin="97" pad="97"/>
<connect gate="G$1" pin="98" pad="98"/>
<connect gate="G$1" pin="99" pad="99"/>
<connect gate="G$1" pin="100" pad="100"/>
<connect gate="G$1" pin="101" pad="101"/>
<connect gate="G$1" pin="102" pad="102"/>
<connect gate="G$1" pin="103" pad="103"/>
<connect gate="G$1" pin="104" pad="104"/>
<connect gate="G$1" pin="105" pad="105"/>
<connect gate="G$1" pin="106" pad="106"/>
<connect gate="G$1" pin="107" pad="107"/>
<connect gate="G$1" pin="108" pad="108"/>
<connect gate="G$1" pin="109" pad="109"/>
<connect gate="G$1" pin="110" pad="110"/>
<connect gate="G$1" pin="111" pad="111"/>
<connect gate="G$1" pin="112" pad="112"/>
<connect gate="G$1" pin="113" pad="113"/>
<connect gate="G$1" pin="114" pad="114"/>
</connects>
<technologies>
<technology name="">
<attribute name="MF" value="" constant="no"/>
<attribute name="MPN" value="HEW.5M.114.XLNP" constant="no"/>
<attribute name="OC_FARNELL" value="unknown" constant="no"/>
<attribute name="OC_NEWARK" value="unknown" constant="no"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
</devicesets>
</library>
</drawing>
</eagle>